(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
High Accuracy Electroformed Sieve (Nickel Filter) (JIS) Opening Dimension 25μm Pitch 40μm

High Accuracy Electroformed Sieve (Nickel Filter) (JIS) Opening Dimension 25μm Pitch 40μm

Standard Unit Price:
SGD 2,026.20
Days to Ship :
36 Day(s)

【Product Specifications】
・Model number: S25H30 (JIS)
・Opening dimensions (μm): 25
・Pitch (μm): 40
・Material: Filter part/nickel, Frame part/stainless steel (SUS304)
・Frame standards: JIS/JISZ8801-1 (φ75mm) compliance, ISO/ISO3301-1 (φ75mm) compliance, ASTM/ASTM E11 (φ76mm) compliance
・Hole shape: □
・Hole Diameter intersect: +/- 0.5μm (+/- 0.8μm for 15μm or more)
・Accessories: Inspection certificate
・Frame: JIS
・Compliance Standards: Z8801
・Inner diameter (mm): 75
・Inner high (mm): 20
・Outer high (mm): 26
・Material: SUS304
・*Hole shape ○ is also available.
・*H50 Series with low aperture ratio and stronger, thick mesh is also available.
・*Adding support mesh (0.21mm □ 1.8mmP) is also available. Please contact with us.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36 Day(s)
SGD 2,026.20

Part Number : 3-6820-06
Days to Ship 36 Day(s)
Standard Unit Price SGD 2,026.20

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)