(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Waterproof And Dustproof Digital Scale 3/6/15G with Built-In Printer

Waterproof And Dustproof Digital Scale 3/6/15G with Built-In Printer

Standard Unit Price:
SGD 2,064.90
Days to Ship :
16 Day(s)

【Product Specifications】
・Model number: HV-15KCP
・Weighing (kg): 3/6/15
・Minimum display (kg): 0.001/0.002/0.005
・Weighing tray material: Stainless steel (SUS430)
・Feet height adjustment range: Approx 10mm
・Display: Backlight liquid crystal display
・Maximum measurement count: 150,000 pieces
・Linearity: +/- 5g
・Waterproof, dust control protection: Measuring section IP65
・Weighing tray size: 250 x 250mm
・Size: 255 x 494 x 366mm
・Power supply: AC adapter (included))or D dry cell x 4 (KC Type only)
・Body weight: Approx 7kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
SGD 2,064.90

Part Number : 3-7362-11
Days to Ship 16 Day(s)
Standard Unit Price SGD 2,064.90

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)