(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Vortex Mixer, Platform Set

Vortex Mixer, Platform Set

Standard Unit Price:
SGD 889.50
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: VM-96A
・Specification: Body, platform set
・Rotation speed: 0 - 3000rpm
・Touch mode/continuous mode switch type
・Size: 154 x 210 x 83mm
・Power supply: 100VAC 50/60Hz 12W
・Weight: 3.5kg
・*VMS-0058 (1-1464-19) is included in the package.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 889.50

Part Number : 1-1464-21
Days to Ship 8 Day(s)
Standard Unit Price SGD 889.50

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)