(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
TPE Tube 374-250-3 φ6.35 x φ11.11 1 Roll (15m)

TPE Tube 374-250-3 φ6.35 x φ11.11 1 Roll (15m)

Standard Unit Price:
SGD 382.31
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: 374-250-3
・Material: TPE (Thermoplastic elastomer)
・Operating temperature range: -46 - 135℃
・Autoclave, EOG, radiation sterilization available
・USP class VI, FDA standards conform
・Inner diameter x outer diameter x thickness: φ6.35 x φ11.11 x 2.38mm
・1 roll (15m)
・Application: for aseptic filling and processing. for cell sampling and manufacturing process using medium. for manufacturing process of drugs. for pinch valve. for transporting pure water.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 382.31

Part Number : 1-3987-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 382.31

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)