(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
EC Thermo

EC Thermo

Standard Unit Price:
SGD 281.53
Days to Ship :
10 Day(s)

Microcontroller type proportional control is used for temperature control, enabling stable temperature control with less hunting than ON/OFF control.

Basic Specifications

  • Power Supply
    100V
  • Sensor Size
    ⌀4 × 200 mm (cord length: 1.7 m)
  • Temperature setting
    Analog graduation type (Scale width 1°C)
  • Connection Capacity
    Resistive load MAX12A
  • Main body size(mm)
    75×127×55mm
  • Product Detail Type
    Type I -20 to 100°C
  • Sensor
    K Thermocouple
  • Part Number
    Type I
  • Temperature control method
    Microcomputer Type Proportional Control
  • Temperature setting range(°C)
    -20 to 100
  • Safety device
    Circuit breaker
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 281.53

Part Number : 1-4599-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 281.53

Specificationtitle

  • Power Supply
    100V
  • Sensor Size
    ⌀4 × 200 mm (cord length: 1.7 m)
  • Temperature setting
    Analog graduation type (Scale width 1°C)
  • Connection Capacity
    Resistive load MAX12A
  • Main body size(mm)
    75×127×55mm
  • Product Detail Type
    Type I -20 to 100°C
  • Sensor
    K Thermocouple
  • Part Number
    Type I
  • Temperature control method
    Microcomputer Type Proportional Control
  • Temperature setting range(°C)
    -20 to 100
  • Safety device
    Circuit breaker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)