(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ex Pocket Thermocouple Thermometer TM-200 (1ch)

Ex Pocket Thermocouple Thermometer TM-200 (1ch)

【Product Specifications】
・Model number: TM-200
・Number of inputs: 1ch
・Measurement range: -200 to +1372℃
・Resolution: 0.1℃
・Measurement accuracy: ±0.1%rdg + 1℃
・Sampling: 1 time/second
・Power supply: AAA (1.5V) dry cell x 2 (optional)
・Function: Auto power OFF, backlight
・Size: 50.9 x 24.7 x 132.9mm
・Weight: Approx 120g
・Accessories: Strap, Protective case
・*Sensor probe is sold separately.

PDF

Part Number

Configured Part Number is shown.

2-3362-01

 
Part Number
2-3362-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 297.50

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-3362-01 in the Ex Pocket Thermocouple Thermometer TM-200 (1ch) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)