(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Protective Eyeglasses Bolle Twilight 1654210A

Protective Eyeglasses Bolle Twilight 1654210A

Standard Unit Price:
SGD 41.20
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: 1654210A
・Lens: Twilight
・Weight (g): 36
・Material: Lens/PC (polycarbonate), anti-fogging processing, scratch resistance processing, Eye seal/SBR (styrene butadiene rubber)
・Impact resistance lens
・UV blocking rate: UV385nm/99.99%
・ANSI Z87.1‐2010 standard product (clear lens: JIS standard product)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 41.20

Part Number : 2-9537-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 41.20

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)