(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.
Lead Glass (LX-57B) Square Type 50 x 50 x 6mm

Lead Glass (LX-57B) Square Type 50 x 50 x 6mm

Standard Unit Price:
SGD 82.20
Days to Ship :
31 Day(s)

【Product Specifications】
・Size: 50 x 50 x 6mm
・Lead equivalent: 1.1mmPb

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
31 Day(s)
SGD 82.20

Part Number : 3-4968-01
Days to Ship 31 Day(s)
Standard Unit Price SGD 82.20

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)