(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Desktop Scale 6kg

Desktop Scale 6kg

Standard Unit Price:
SGD 1,082.90
Days to Ship :
16 Day(s)

【Product Specifications】
・Model number: R31PE6
・Weighing (kg): 6
・Minimum display (g): 0.2
・Repeatability, linearity +/- 0.5g
・Stable time: Within 1 second
・Measuring mode: Weight, number of pieces, %, check, number of checks, check percent, cumulation, animal/display value holding, underfloor metering
・Weighing tray size: 300 x 225mm
・Communication output: RS232C, USB
・Power supply: AC adapter (included), Rechargeable internal battery (included)
・Weight: 4.2kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
SGD 1,082.90

Part Number : 3-5127-03
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,082.90

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)