(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 19/1/2025 to 6:00 (SGT) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Desktop Scale 15kg

Desktop Scale 15kg

Standard Unit Price:
SGD 1,082.90
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: R31PE15
・Weighing (kg): 15
・Minimum display (g): 0.5
・Repeatability, linearity +/- 1g
・Stable time: Within 1 second
・Measuring mode: Weight, number of pieces, %, check, number of checks, check percent, cumulation, animal/display value holding, underfloor metering
・Weighing tray size: 300 x 225mm
・Communication output: RS232C, USB
・Power supply: AC adapter (included), Rechargeable internal battery (included)
・Weight: 4.2kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 1,082.90

Part Number : 3-5127-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,082.90

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)