(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Diesel Exhaust Gas Simple Type Black Smoke Reducing Device FB Series

Diesel Exhaust Gas Simple Type Black Smoke Reducing Device FB Series

Standard Unit Price:
SGD 203.90-
Days to Ship :
11 Day(s) or more

[Features]
· It is a filter unit that reduces black smoke and unburned components of exhaust gas emitted from diesel vehicles.
· The cassette-type built-in filter can be easily replaced.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s)
SGD 203.90

Part Number : FB-5M
Days to Ship 18 Day(s)
Standard Unit Price SGD 203.90

Specificationtitle

  • Product Type
    Engine Related
  • Details Type
    Filter
  • Material
    Polyester
11 Day(s)
SGD 248.20

Part Number : FB-6M
Days to Ship 11 Day(s)
Standard Unit Price SGD 248.20

Specificationtitle

  • Product Type
    Engine Related
  • Details Type
    Filter
  • Material
    Polyester
18 Day(s)
SGD 362.50

Part Number : FB-7M
Days to Ship 18 Day(s)
Standard Unit Price SGD 362.50

Specificationtitle

  • Product Type
    Engine Related
  • Details Type
    Filter
  • Material
    Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)