(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cuvette

Cuvette

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Specifications]
·Accurate inter-electrode distance, thorough cleaning, and solid construction ensure high reproducibility.
·Sterilized and easy-to-use individual packaging.

Part Number
Part Number

Refine by

  • 1652086
  • 1652088
  • 1652089
  • 1652092
  • 1652093
  • Clear
Cap color

Refine by

  • Blue
  • Brown
  • Green
  • Clear
Type

Refine by

  • Bacteria / yeast / mammalian cells
  • Bacteria/yeast
  • Mammalian/plant cells
  • Clear
Distance between electrodes

Refine by

  • 0.1cm
  • 0.2cm
  • 0.4cm
  • Clear
Name

Refine by

  • Electroporation cuvette, 0.1 cm
  • Electroporation cuvette, 0.2 cm
  • Electroporation cuvette, 0.4 cm
  • Clear
Product detail type

Refine by

  • 0.1cm
  • 0.2cm
  • 0.4cm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1652086
Green
Bacteria / yeast / mammalian cells
0.2cm
Electroporation cuvette, 0.2 cm
0.2cm
4 Day(s) or more
SGD 538.10

Part Number : 2-8340-01
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 538.10

Specificationtitle

  • Part Number
    1652086
  • Cap color
    Green
  • Type
    Bacteria / yeast / mammalian cells
  • Distance between electrodes
    0.2cm
  • Name
    Electroporation cuvette, 0.2 cm
  • Product detail type
    0.2cm
1652088
Blue
Mammalian/plant cells
0.4cm
Electroporation cuvette, 0.4 cm
0.4cm
11 Day(s) or more
-

Part Number : 2-8340-02
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Part Number
    1652088
  • Cap color
    Blue
  • Type
    Mammalian/plant cells
  • Distance between electrodes
    0.4cm
  • Name
    Electroporation cuvette, 0.4 cm
  • Product detail type
    0.4cm
1652089
Brown
Bacteria/yeast
0.1cm
Electroporation cuvette, 0.1 cm
0.1cm
4 Day(s) or more
-

Part Number : 2-8340-03
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Part Number
    1652089
  • Cap color
    Brown
  • Type
    Bacteria/yeast
  • Distance between electrodes
    0.1cm
  • Name
    Electroporation cuvette, 0.1 cm
  • Product detail type
    0.1cm
1652092
Green
Bacteria / yeast / mammalian cells
0.2cm
Electroporation cuvette, 0.2 cm
0.2cm
11 Day(s) or more
-

Part Number : 2-8340-09
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Part Number
    1652092
  • Cap color
    Green
  • Type
    Bacteria / yeast / mammalian cells
  • Distance between electrodes
    0.2cm
  • Name
    Electroporation cuvette, 0.2 cm
  • Product detail type
    0.2cm
1652093
Brown
Bacteria/yeast
0.1cm
Electroporation cuvette, 0.1 cm
0.1cm
11 Day(s) or more
-

Part Number : 2-8340-11
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Part Number
    1652093
  • Cap color
    Brown
  • Type
    Bacteria/yeast
  • Distance between electrodes
    0.1cm
  • Name
    Electroporation cuvette, 0.1 cm
  • Product detail type
    0.1cm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)