(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Tough Brown Finger Cot, 20 Pcs. × 10 Boxes

Tough Brown Finger Cot, 20 Pcs. × 10 Boxes

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
·Thick and durable natural rubber finger cot.
·It can be used for polishing work, etc.

Basic Specifications

  • Material
    Natural rubber
Part Number
Size

Refine by

  • Inner diameter: 15.5; Length: 52; Thickness: 0.5
  • Inner diameter: 15.5; Length: 61; Thickness: 0.5
  • Inner diameter: 18.5; Length: 55; Thickness: 0.5
  • Inner diameter: 18.5; Length: 70; Thickness: 0.5
  • Inner diameter: 20.0; Length: 70; Thickness: 0.5
  • Inner diameter: 21.5; Length: 55; Thickness: 0.5
  • Clear
Product detail type

Refine by

  • Medium and long
  • Medium and short
  • Thick and long
  • Thick and short
  • Thin and long
  • Thin and short
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Inner diameter: 20.0; Length: 70; Thickness: 0.5
Thick and long
13 Day(s) or more
SGD 237.20

Part Number : 61-4269-70
Days to Ship 13 Day(s) or more
Standard Unit Price SGD 237.20

Specificationtitle

  • Material
    Natural rubber
  • Size
    Inner diameter: 20.0; Length: 70; Thickness: 0.5
  • Product detail type
    Thick and long
Inner diameter: 21.5; Length: 55; Thickness: 0.5
Thick and short
7 Day(s) or more
SGD 237.20

Part Number : 61-4269-71
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 237.20

Specificationtitle

  • Material
    Natural rubber
  • Size
    Inner diameter: 21.5; Length: 55; Thickness: 0.5
  • Product detail type
    Thick and short
Inner diameter: 18.5; Length: 70; Thickness: 0.5
Medium and long
7 Day(s) or more
-

Part Number : 61-4269-72
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Material
    Natural rubber
  • Size
    Inner diameter: 18.5; Length: 70; Thickness: 0.5
  • Product detail type
    Medium and long
Inner diameter: 18.5; Length: 55; Thickness: 0.5
Medium and short
7 Day(s) or more
SGD 237.20

Part Number : 61-4269-73
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 237.20

Specificationtitle

  • Material
    Natural rubber
  • Size
    Inner diameter: 18.5; Length: 55; Thickness: 0.5
  • Product detail type
    Medium and short
Inner diameter: 15.5; Length: 61; Thickness: 0.5
Thin and long
13 Day(s) or more
SGD 237.20

Part Number : 61-4269-74
Days to Ship 13 Day(s) or more
Standard Unit Price SGD 237.20

Specificationtitle

  • Material
    Natural rubber
  • Size
    Inner diameter: 15.5; Length: 61; Thickness: 0.5
  • Product detail type
    Thin and long
Inner diameter: 15.5; Length: 52; Thickness: 0.5
Thin and short
13 Day(s) or more
SGD 237.20

Part Number : 61-4269-75
Days to Ship 13 Day(s) or more
Standard Unit Price SGD 237.20

Specificationtitle

  • Material
    Natural rubber
  • Size
    Inner diameter: 15.5; Length: 52; Thickness: 0.5
  • Product detail type
    Thin and short

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)