(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
220°C Compatible Assembly Gloves for Cleanroom (Long) MT777

220°C Compatible Assembly Gloves for Cleanroom (Long) MT777

Standard Unit Price:
SGD 136.30
Days to Ship :
7 Day(s) or more

[Specifications]
·Materials: outside: synthetic leather, inside: polyester
·Cleanroom packed product
·Material heat resistance temperature: 220°C / 5 seconds

Basic Specifications

  • Material
    Front: synthetic leather; back: polyester
  • Thickness(mm)
    2
  • Specifications
    A clean packaged product
  • Overall length
    40cm
  • Material heat resistance temperature
    220°C / 5 seconds
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 136.30

Part Number : 61-4696-49
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 136.30

Specificationtitle

  • Material
    Front: synthetic leather; back: polyester
  • Thickness(mm)
    2
  • Specifications
    A clean packaged product
  • Overall length
    40cm
  • Material heat resistance temperature
    220°C / 5 seconds

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)