(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cut Resistant Inner Gloves for Cleanroom 15 Gauge, Long (10 Pairs included) MT926

Cut Resistant Inner Gloves for Cleanroom 15 Gauge, Long (10 Pairs included) MT926

Standard Unit Price:
SGD 247.30-
Days to Ship :
16 Day(s) or more

[Specifications]
·Materials: outside: polyethylene, inside: nylon
·Product type: 15 gauge / nylon (10 pairs included)

Basic Specifications

  • Material
    Front: polyethylene; Back: nylon
  • Product detail type
    15 gauge, long (10 pairs included)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
SGD 247.30

Part Number : 61-4696-80
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 247.30

Specificationtitle

  • Material
    Front: polyethylene; Back: nylon
  • Product detail type
    15 gauge, long (10 pairs included)
16 Day(s) or more
SGD 247.30

Part Number : 61-4696-81
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 247.30

Specificationtitle

  • Material
    Front: polyethylene; Back: nylon
  • Product detail type
    15 gauge, long (10 pairs included)
16 Day(s) or more
SGD 264.70

Part Number : 61-4696-82
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 264.70

Specificationtitle

  • Material
    Front: polyethylene; Back: nylon
  • Product detail type
    15 gauge, long (10 pairs included)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)