(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Separate Basket

Click this image to zoom it.

Move the mouse over the image to zoom

Separate Basket

Standard Unit Price:
SGD 26.80
Days to Ship :
8 Day(s)

[Features]
· Optimal for organizing and separating items stored inside Astage Container Box, Astage Tool Stocker and Astage Active Stocker.
· One partition panel is included for convenient upright storage of parts cases and spray cans, etc.
· With the handles pushed to the outer position, the baskets can be nested.
· With the handles slid to the inner position, the baskets can be stacked.
· The SPB-25 and the SPB-45 both have 19 partition panel slots, while the SPB-75 has 17. Partitions can be adjusted to suit the size of the items stored.
· The SPB-100 series is optimal for organizing and separating items stored inside the Astage Tool Stocker (model: TST-1000-BK) and the Astage Active Stocker (model: AST-1000-RE).
· There are 17 partition panel slots, so partitions can be adjusted to suit the size of the items stored.

Basic Specifications

  • Color
    Clear
  • Load Resistance(kg)
    20
  • External Dimensions(mm)
    400×480×280
  • Inside Dimension(mm)
    292×390×245
  • JAN Code
    4991068156135
  • Mass(g)
    1460
  • Material
    Body, Handle, Partition Plate: Polypropylene
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 26.80

Part Number : SPB-100C
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.80
Quantity 1 pc.

Specificationtitle

  • Color
    Clear
  • Load Resistance(kg)
    20
  • External Dimensions(mm)
    400×480×280
  • Inside Dimension(mm)
    292×390×245
  • JAN Code
    4991068156135
  • Mass(g)
    1460
  • Material
    Body, Handle, Partition Plate: Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)