(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Astage, Cooler Box, Abuzero

Click this image to zoom it.

Move the mouse over the image to zoom

Astage, Cooler Box, Abuzero

Standard Unit Price:
SGD 112.76
Days to Ship :
8 Day(s)

[Features]
· The thickness of the insulating material is (approximately) 3 times that of our conventional products to better keep the interior cold.
· The density of the insulating material has also been increased, significantly cutting the conduction of heat from the outside air and improving cooling performance by 40% (compared to our other products).
· Holds 15 × 500-ml plastic bottles standing (based on the standard storage capacity. This will vary if cold packs are also inside.)
· Reinforced hinges with screws are used in the lid, improving durability.
· Equipped with legs so the base of the main body does not contact the floor and cooling is not affected by ground heat.
· Can be housed neatly under a normal sheet on a fishing boat.

Basic Specifications

  • Product Type
    Cold-insulating container
  • Color
    Red
  • Capacity(L)
    20
  • External Dimensions(mm)
    540×320×330
  • Inside Dimension(mm)
    380×190×235
  • JAN Code
    4991068150706
  • Mass(g)
    3600
  • Material
    Body: Lid, Tray, Belt: Polypropylene, Buckle, Leg, Hinge Part: ABS Resin, Lid Packing: Foam Polyethylene, Heat Insulation Material: Polystyrene Rubber, Leg: Elastomer, Drain Plug Packing: NBR (Nitrile Rubber)
  • Accessory
    Water tap X 1 Shoulder belt with pad X 1
  • Refrigerating Agent Usage Amount
    750×2
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 112.76

Part Number : ABZ-20-RE
Days to Ship 8 Day(s)
Standard Unit Price SGD 112.76
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating container
  • Color
    Red
  • Capacity(L)
    20
  • External Dimensions(mm)
    540×320×330
  • Inside Dimension(mm)
    380×190×235
  • JAN Code
    4991068150706
  • Mass(g)
    3600
  • Material
    Body: Lid, Tray, Belt: Polypropylene, Buckle, Leg, Hinge Part: ABS Resin, Lid Packing: Foam Polyethylene, Heat Insulation Material: Polystyrene Rubber, Leg: Elastomer, Drain Plug Packing: NBR (Nitrile Rubber)
  • Accessory
    Water tap X 1 Shoulder belt with pad X 1
  • Refrigerating Agent Usage Amount
    750×2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)