(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ASPURE Inner Gloves Black Overlock, Polyester-Made

ASPURE Inner Gloves Black Overlock, Polyester-Made

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Specifications]
·Materials: 100% polyester
·Please choose according to your size, etc.

Basic Specifications

  • Material
    100% polyester
Part Number
Size

Refine by

  • L
  • LL
  • M
  • S
  • SS
  • Clear
Color(wrist section)

Refine by

  • Gray
  • Green
  • Orange
  • White
  • Yellow
  • Clear
Product detail type

Refine by

  • Overlock, polyester-made L, 10 pairs included
  • Overlock, polyester-made LL, 10 pairs included
  • Overlock, polyester-made M, 10 pairs included
  • Overlock, polyester-made S, 10 pairs included
  • Overlock, polyester-made SS, 10 pairs included
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
LL
Yellow
Overlock, polyester-made LL, 10 pairs included
7 Day(s) or more
-

Part Number : 3-7380-01
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Material
    100% polyester
  • Size
    LL
  • Color(wrist section)
    Yellow
  • Product detail type
    Overlock, polyester-made LL, 10 pairs included
L
Gray
Overlock, polyester-made L, 10 pairs included
7 Day(s) or more
-

Part Number : 3-7380-02
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Material
    100% polyester
  • Size
    L
  • Color(wrist section)
    Gray
  • Product detail type
    Overlock, polyester-made L, 10 pairs included
M
Green
Overlock, polyester-made M, 10 pairs included
4 Day(s) or more
-

Part Number : 3-7380-03
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Material
    100% polyester
  • Size
    M
  • Color(wrist section)
    Green
  • Product detail type
    Overlock, polyester-made M, 10 pairs included
S
White
Overlock, polyester-made S, 10 pairs included
4 Day(s) or more
-

Part Number : 3-7380-04
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Material
    100% polyester
  • Size
    S
  • Color(wrist section)
    White
  • Product detail type
    Overlock, polyester-made S, 10 pairs included
SS
Orange
Overlock, polyester-made SS, 10 pairs included
7 Day(s) or more
-

Part Number : 3-7380-05
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Material
    100% polyester
  • Size
    SS
  • Color(wrist section)
    Orange
  • Product detail type
    Overlock, polyester-made SS, 10 pairs included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)