(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stand Magnifier (Part Numbers)

[Features]
· The use of a 140 mm large aperture lens and a 20 W circular fluorescent lamp enables viewing enlarged objects brightly and clearly.
· The inverter circuit eliminates light flicker, and there is no eye fatigue even after long hours of work.
· Lens is made of high quality optical glass. The lens has no distortion and it does not cause eye fatigue even when working long hours, thanks to the wide field of view.
· Easy to install on the workbench without taking up extra space.

Part Number

Configured Part Number is shown.

WL-950

Part Number
WL-950
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 382.24

1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Product Type Stand Magnifier Light presence Fluorescent Lamp / Incandescent Bulb Lens Size(mm) 140

Please check the type/dimensions/specifications of the part WL-950 in the Stand Magnifier series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)