(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insert For SEC-Wave Mill AXMT○○○

Insert For SEC-Wave Mill AXMT○○○

Adopts a curved edge to improve cutting edge strength and reduce cutting force. The high-precision cutting edge realizes a high-quality machined surface that approaches the finishing area.

Part Number

Configured Part Number is shown.

Part Number
AXMT060202PDERGACK200
AXMT060202PDERGACK300
AXMT060202PDERGACM200
AXMT060202PDERGACM300
AXMT060202PDERGACP100
AXMT060202PDERGACP200
AXMT060202PDERGACP300
AXMT060202PDFRSDL1000
AXMT060202PDFRSH1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork material Material type Compatible Machining Blade tip shape Application

SGD 8.33

10 Piece(s) 7 Day(s) or more Cast IronACK200General cutting / rough cutting / High speed and light cutting / general cuttingRound honing-

SGD 8.33

10 Piece(s) 7 Day(s) or more Cast IronACK300General cutting / rough cutting / Rough cuttingRound honing-

SGD 8.33

10 Piece(s) 7 Day(s) or more Stainless Steel / Difficult-to-cut materialACM200General cutting / rough cutting / High speed and light cutting / general cuttingRound honing-

SGD 8.33

10 Piece(s) 4 Day(s) or more Stainless Steel / Difficult-to-cut materialACM300General cutting / rough cuttingRound honing-

SGD 8.33

10 Piece(s) 7 Day(s) or more SteelACP100General cutting / rough cutting / High speed and light cuttingRound honing-

SGD 8.33

10 Piece(s) 7 Day(s) or more Steel / Stainless SteelACP200General cutting / rough cuttingRound honing-

SGD 8.33

10 Piece(s) 7 Day(s) or more Steel / Stainless SteelACP300General cutting / rough cuttingRound honing-

SGD 11.28

10 Piece(s) 7 Day(s) or more Non-ferrous metalDL1000General cutting / rough cutting / High speed and light cutting / general cuttingSharp edgeWBMR insert for main blade

SGD 7.40

10 Piece(s) 7 Day(s) or more Cast Iron / Non-ferrous metalH1General cutting / rough cutting / High speed and light cuttingSharp edgeWBMR insert for main blade

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) A (85° parallelogram) Corner R 0.2 mm Flat cutting blade clearance angle 15°
Inscribed circle tolerance(mm) ±0.05 to ±0.15 Thickness tolerance(mm) ±0.13 Cutting blade length(mm) 6
Selfishly Right handed Cutting Angle 90°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)