(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Flat Surface Type Face Shield 69106

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Flat Surface Type Face Shield
Part Number: 69106

Standard Unit Price: SGD 94.80 Special Price SGD 94.80
Days to Ship: 10 Day(s)

[Features]
· Protects the entire face from flying objects during polishing and grinding work.

Specifications of 69106

  • Shape
    Face shield
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Type details
    Hat type
  • Mass(g)
    144
  • Lens
    Acetate resin
  • Cap part
    Vinyl chloride flat lens, secures with a Magic Tape band, anti-fog treatment

Please check the type/dimensions/specifications of the part 69106 in the Flat Surface Type Face Shield series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)