(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Goggles Type Safety Glasses 69102

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Goggles Type Safety Glasses
Part Number: 69102

Standard Unit Price: SGD 49.40 Special Price SGD 49.40
Days to Ship: 10 Day(s)

[Features]
· Protects the eyes from injury caused by flying objects during polishing and grinding work.

Specifications of 69102

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Mass(g)
    31
  • Frame
    Soft vinyl
  • Lens
    Polycarbonate anti-fog treatment, scratch resistant, highly impact resistant, UV light absorbent. Can be worn over glasses. Belt rotation type.

Please check the type/dimensions/specifications of the part 69102 in the Goggles Type Safety Glasses series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)