(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Inouekougu Glue Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Glue Spatula

Standard Unit Price:
SGD 3.70-
Days to Ship :
18 Day(s)

[Features]
· Optimal for applying adhesive to wallpaper and chemical fiber walls, papered sliding doors, cork tile, etc.
· Serrations at the end of the spatula allow for adhesive to be applied at a constant thickness.
· There are 2 types of groove widths; 1.5 mm and 3 mm.
· With the 1.5 mm groove width, less adhesive can be used compared to the 3 mm width.
· Use each depending on the installation location / application.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 150
  • 180
  • 240
  • Clear
Details Type

Refine by

  • With non-slip grip, groove 1.5
  • With non-slip grip, groove 3
  • Clear
JAN Code

Refine by

  • 4530545005148
  • 4530545005155
  • 4530545005162
  • 4530545005179
  • 4530545005186
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150
With non-slip grip, groove 1.5
4530545005148
18 Day(s)
SGD 3.70

Minimum order quantity is 10.

Part Number : 12350
Days to Ship 18 Day(s)
Standard Unit Price SGD 3.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    150
  • Details Type
    With non-slip grip, groove 1.5
  • Overall Length(mm)
    100
  • JAN Code
    4530545005148
  • Mass(g)
    43
  • Material details
    Polypropylene
1 pc.
150
With non-slip grip, groove 3
4530545005155
18 Day(s)
SGD 3.70

Minimum order quantity is 10.

Part Number : 12351
Days to Ship 18 Day(s)
Standard Unit Price SGD 3.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    150
  • Details Type
    With non-slip grip, groove 3
  • Overall Length(mm)
    100
  • JAN Code
    4530545005155
  • Mass(g)
    43
  • Material details
    Polypropylene
1 pc.
180
With non-slip grip, groove 1.5
4530545005162
18 Day(s)
SGD 4.98

Minimum order quantity is 10.

Part Number : 12352
Days to Ship 18 Day(s)
Standard Unit Price SGD 4.98
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    180
  • Details Type
    With non-slip grip, groove 1.5
  • Overall Length(mm)
    100
  • JAN Code
    4530545005162
  • Mass(g)
    53
  • Material details
    Polypropylene
1 pc.
180
With non-slip grip, groove 3
4530545005179
18 Day(s)
SGD 4.98

Minimum order quantity is 10.

Part Number : 12353
Days to Ship 18 Day(s)
Standard Unit Price SGD 4.98
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    180
  • Details Type
    With non-slip grip, groove 3
  • Overall Length(mm)
    100
  • JAN Code
    4530545005179
  • Mass(g)
    53
  • Material details
    Polypropylene
1 pc.
240
With non-slip grip, groove 3
4530545005186
18 Day(s)
SGD 6.30

Minimum order quantity is 10.

Part Number : 12354
Days to Ship 18 Day(s)
Standard Unit Price SGD 6.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    240
  • Details Type
    With non-slip grip, groove 3
  • Overall Length(mm)
    100
  • JAN Code
    4530545005186
  • Mass(g)
    49
  • Material details
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)