(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (SGT) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Inouekougu Groove Dirt Removal Spatula

Move the mouse over the image to zoom

Inouekougu Groove Dirt Removal Spatula

Standard Unit Price:
SGD 5.10
Days to Ship :
18 Day(s)

[Features]
· The stainless steel part of the spatula tip is optimal for removing dirt from grooves.
· Dirt can also be removed using the R surface of the center of the spatula.

Basic Specifications

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    45
  • Overall Length(mm)
    200
  • JAN Code
    4530545100355
  • Mass(g)
    34
  • Material details
    Main body: polyacetal / Blade: stainless steel (thickness 0.2 mm)
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
SGD 5.10

Minimum order quantity is 10.

Part Number : 12810
Days to Ship 18 Day(s)
Standard Unit Price SGD 5.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    45
  • Overall Length(mm)
    200
  • JAN Code
    4530545100355
  • Mass(g)
    34
  • Material details
    Main body: polyacetal / Blade: stainless steel (thickness 0.2 mm)

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)