(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Inouekougu PC Sash Spatula Set (Includes 1 Each of 3 mm, 6 mm, 9 mm and 18 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu PC Sash Spatula Set (Includes 1 Each of 3 mm, 6 mm, 9 mm and 18 mm)

Standard Unit Price:
SGD 9.81
Days to Ship :
18 Day(s)

[Features]
· The PC sash spatula set contains 1 each of 3 mm, 6 mm, 9 mm, and 18 mm spatulas, which can be used to suit the work site.
· The dedicated sash design makes it difficult to damage the sash.

Basic Specifications

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    3, 6, 9, 18
  • Overall Length(mm)
    211
  • JAN Code
    4530545100683
  • Mass(g)
    78
  • Set Content
    Includes one each of 3 mm, 6 mm, 9 mm and 18 mm
  • Material details
    Polyamide
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
SGD 9.81

Minimum order quantity is 10.

Part Number : 17010
Days to Ship 18 Day(s)
Standard Unit Price SGD 9.81
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    3, 6, 9, 18
  • Overall Length(mm)
    211
  • JAN Code
    4530545100683
  • Mass(g)
    78
  • Set Content
    Includes one each of 3 mm, 6 mm, 9 mm and 18 mm
  • Material details
    Polyamide

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)