(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Inouekougu Repair Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Repair Spatula

Standard Unit Price:
SGD 2.10-
Days to Ship :
18 Day(s)

[Features]
· Spatula for applying putty that is made of good material and features stainless steel that will not rust easily.
· Main body is lightweight, allowing work to progress smoothly.

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Overall Length(mm)
    70
  • Material details
    Stainless steel (thickness 0.4 mm)
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 40
  • 90
  • Clear
JAN Code

Refine by

  • 4530545005315
  • 4530545005322
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
40
4530545005315
18 Day(s)
SGD 2.10

Minimum order quantity is 10.

Part Number : 12601
Days to Ship 18 Day(s)
Standard Unit Price SGD 2.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    40
  • Overall Length(mm)
    70
  • JAN Code
    4530545005315
  • Mass(g)
    6
  • Material details
    Stainless steel (thickness 0.4 mm)
1 pc.
90
4530545005322
18 Day(s)
SGD 2.80

Minimum order quantity is 10.

Part Number : 12602
Days to Ship 18 Day(s)
Standard Unit Price SGD 2.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    90
  • Overall Length(mm)
    70
  • JAN Code
    4530545005322
  • Mass(g)
    11
  • Material details
    Stainless steel (thickness 0.4 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)