(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Inouekougu Soft Caulking Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Soft Caulking Spatula

Standard Unit Price:
SGD 2.70-
Days to Ship :
18 Day(s)

[Features]
· A sponge has been attached to the conventional caulking spatula for a soft touch.
· While normally finishing can't be done until sealant is applied and it dries, patting down with the soft sponge allows for beautiful finishing to be performed immediately.
· The back surface of the sponge is a traditional caulking spatula chamfered to 45 degrees.
· Use according to type during construction, using the sponge surface when the sealing is soft, and the plastic surface when it has hardened.

Basic Specifications

  • Product Type
    Caulking Spatula
  • Blade Width(mm)
    22
  • Material details
    Main body: polyacetal, Sponge: polyethylene foam
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Overall Length(mm)

Refine by

  • 181
  • 183
  • Clear
JAN Code

Refine by

  • 4530545100324
  • 4530545100386
  • Clear
Size(mm)

Refine by

  • Tip: 7.5
  • Tip: 42
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
183
4530545100324
Tip: 42
18 Day(s)
SGD 3.10

Minimum order quantity is 10.

Part Number : 15016
Days to Ship 18 Day(s)
Standard Unit Price SGD 3.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Blade Width(mm)
    22
  • Overall Length(mm)
    183
  • JAN Code
    4530545100324
  • Size(mm)
    Tip: 42
  • Mass(g)
    20
  • Material details
    Main body: polyacetal, Sponge: polyethylene foam
1 pc.
181
4530545100386
Tip: 7.5
18 Day(s)
SGD 2.70

Minimum order quantity is 10.

Part Number : 15018
Days to Ship 18 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Blade Width(mm)
    22
  • Overall Length(mm)
    181
  • JAN Code
    4530545100386
  • Size(mm)
    Tip: 7.5
  • Mass(g)
    16
  • Material details
    Main body: polyacetal, Sponge: polyethylene foam

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)