(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Inouekougu Silicone Replacement Sponge

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Silicone Replacement Sponge

Standard Unit Price:
SGD 4.50-
Days to Ship :
18 Day(s)

[Features]
· Replacement sponges for the silicone caulking spatula.
· Replace when the sponge becomes worn out.
· 3-piece set.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pack (3 pcs.)
  • Clear
Details Type

Refine by

  • R 2.5 mm
  • R 5 mm
  • R 7 mm
  • 30 mm
  • 38 mm
  • 45 mm
  • Clear
JAN Code

Refine by

  • 4530545100171
  • 4530545100188
  • 4530545100195
  • 4530545100201
  • 4530545100218
  • 4530545100225
  • Clear
Size(mm)

Refine by

  • Width 30 × height 42
  • Width 30 × height 45
  • Width 35 × height 47
  • Width 38 × height 47
  • Width 40 × height 50
  • Width 45 × height 50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pack (3 pcs.)
R 2.5 mm
4530545100201
Width 30 × height 45
18 Day(s)
SGD 4.50

Minimum order quantity is 10 pack.

Part Number : 15053
Days to Ship 18 Day(s)
Standard Unit Price SGD 4.50
Quantity 1 pack (3 pcs.)

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Other
    Option
  • Details Type
    R 2.5 mm
  • JAN Code
    4530545100201
  • Size(mm)
    Width 30 × height 45
  • Mass(g)
    7
  • Material details
    Silicone sponge
1 pack (3 pcs.)
R 5 mm
4530545100218
Width 35 × height 47
18 Day(s)
SGD 5.10

Minimum order quantity is 10 pack.

Part Number : 15054
Days to Ship 18 Day(s)
Standard Unit Price SGD 5.10
Quantity 1 pack (3 pcs.)

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Other
    Option
  • Details Type
    R 5 mm
  • JAN Code
    4530545100218
  • Size(mm)
    Width 35 × height 47
  • Mass(g)
    7
  • Material details
    Silicone sponge
1 pack (3 pcs.)
R 7 mm
4530545100225
Width 40 × height 50
18 Day(s)
SGD 5.70

Minimum order quantity is 10 pack.

Part Number : 15055
Days to Ship 18 Day(s)
Standard Unit Price SGD 5.70
Quantity 1 pack (3 pcs.)

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Other
    Option
  • Details Type
    R 7 mm
  • JAN Code
    4530545100225
  • Size(mm)
    Width 40 × height 50
  • Mass(g)
    8
  • Material details
    Silicone sponge
1 pack (3 pcs.)
30 mm
4530545100171
Width 30 × height 42
18 Day(s)
SGD 4.50

Minimum order quantity is 10 pack.

Part Number : 15073
Days to Ship 18 Day(s)
Standard Unit Price SGD 4.50
Quantity 1 pack (3 pcs.)

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Other
    Option
  • Details Type
    30 mm
  • JAN Code
    4530545100171
  • Size(mm)
    Width 30 × height 42
  • Mass(g)
    7
  • Material details
    Silicone sponge
1 pack (3 pcs.)
38 mm
4530545100188
Width 38 × height 47
18 Day(s)
SGD 5.10

Minimum order quantity is 10 pack.

Part Number : 15074
Days to Ship 18 Day(s)
Standard Unit Price SGD 5.10
Quantity 1 pack (3 pcs.)

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Other
    Option
  • Details Type
    38 mm
  • JAN Code
    4530545100188
  • Size(mm)
    Width 38 × height 47
  • Mass(g)
    9
  • Material details
    Silicone sponge
1 pack (3 pcs.)
45 mm
4530545100195
Width 45 × height 50
18 Day(s)
SGD 5.70

Minimum order quantity is 10 pack.

Part Number : 15075
Days to Ship 18 Day(s)
Standard Unit Price SGD 5.70
Quantity 1 pack (3 pcs.)

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Other
    Option
  • Details Type
    45 mm
  • JAN Code
    4530545100195
  • Size(mm)
    Width 45 × height 50
  • Mass(g)
    11
  • Material details
    Silicone sponge

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)