(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Inoue Kougu Caulk Squeezer

Click this image to zoom it.

Move the mouse over the image to zoom

Inoue Kougu Caulk Squeezer

Standard Unit Price:
SGD 3.00
Days to Ship :
18 Day(s)

[Features]
· When you only have a small amount of caulk remaining, this squeezer helps you use it all up without wastage.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • JAN Code
    4530545000884
  • Size(mm)
    Width 50 × height 120
  • Mass(g)
    12
  • Materials
    ABS
  • Contents
    1 unit
Part Number
Contents

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
18 Day(s)
SGD 3.00

Minimum order quantity is 10.

Part Number : 15131
Days to Ship 18 Day(s)
Standard Unit Price SGD 3.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • JAN Code
    4530545000884
  • Size(mm)
    Width 50 × height 120
  • Mass(g)
    12
  • Materials
    ABS

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)