(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Inouekougu Replacement Sponge (Soft Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Replacement Sponge (Soft Type)

Standard Unit Price:
SGD 3.60
Days to Ship :
18 Day(s)

[Features]
· Sponge for use with caulking spatulas.
· Double-sided tape is attached to the back.
· Cut and paste in the desired shape using a cutter, etc.
· Hardness varies depending on the type, so use in accordance with the construction site.

Basic Specifications

  • Product Type
    Caulking Spatula
  • Other
    Option
  • JAN Code
    4530545005018
  • Size(mm)
    Width 30 × height 200 × thickness 5
  • Mass(g)
    10
  • Material details
    Polyethylene foam
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
SGD 3.60

Minimum order quantity is 10.

Part Number : 15025
Days to Ship 18 Day(s)
Standard Unit Price SGD 3.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Other
    Option
  • JAN Code
    4530545005018
  • Size(mm)
    Width 30 × height 200 × thickness 5
  • Mass(g)
    10
  • Material details
    Polyethylene foam

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)