(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Inouekougu Joint Cleaner

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Joint Cleaner

Standard Unit Price:
SGD 7.91
Days to Ship :
18 Day(s)

[Features]
· Flooring joints and dirt in gaps can be beautifully cleaned.
· The spatula end tips correspond to widths of 1 mm, 2 mm, 3 mm and 4 mm.
· Since the tip is plastic, the target object will not be scratched easily.

Basic Specifications

  • Product Type
    Other
  • JAN Code
    4530545009719
  • Size(mm)
    ø25 × height 177
  • Mass(g)
    49
  • Material details
    Tip: polyamide containing carbon, Handle: wood
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
SGD 7.91

Minimum order quantity is 10.

Part Number : 17061
Days to Ship 18 Day(s)
Standard Unit Price SGD 7.91
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • JAN Code
    4530545009719
  • Size(mm)
    ø25 × height 177
  • Mass(g)
    49
  • Material details
    Tip: polyamide containing carbon, Handle: wood

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)