(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Good Cutter to Peel off 17001

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Good Cutter to Peel off
Part Number: 17001

Standard Unit Price: SGD 5.00 Special Price SGD 5.00
Quantity: 1 pc.
Days to Ship: 18 Day(s)

[Features]
·It is a convenient product that can remove stickers, scrape off dirt on the floor, and remove burrs
·You can easily remove seals and dirt by pushing the cutter forward while pressing its blade against them
·The point is to extrude horizontally
·A safety guard is attached to the tip of the blade so that anyone can use it easily
·Since it is level with the height of the blade, it does not easily damage the base and only the protrusion can be removed

Specifications of 17001

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • JAN Code
    4530545000617
  • Size(mm)
    Height 165 × width 40
  • Mass(g)
    21
  • Material details
    Body: ABS, Blade: stainless steel

Please check the type/dimensions/specifications of the part 17001 in the Good Cutter to Peel off series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)