(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (SGT) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double-Sided Ribbon Rod For Measuring Long Distances, Enclosed In A Case (Part Numbers)

Double-Sided Ribbon Rod For Measuring Long Distances, Enclosed In A Case

[Features]
· A high quality case that stands out for its quality and has an excellent sense of stability.
· Excellent storability and smooth tape reeling.
· The tape connection part can be removed conveniently. Remains in place when in use, but can be removed with a single action.
[Applications]
· Useful for creating records and documentary evidences related to construction, disaster, accident and sports, etc.
· For measuring both long and short distances.

Part Number

Configured Part Number is shown.

R6A10S

Part Number
R6A10S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Tape length(m) 10 Product Type Large Tape Measure

Please check the type/dimensions/specifications of the part R6A10S in the Double-Sided Ribbon Rod For Measuring Long Distances, Enclosed In A Case series.

Tech Support