(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A level gauge consisting of an L-type base equipped with a Levelnic DL-m3. Capable of measuring in the Z axis as well as in the X and Y axes.
[Features]
· A digital display for easier reading of measurements.
· A small, lightweight and popular type.
· Includes RS-232C output. Can use data recording and flatness/straightness software.
· Using the L-type base also allows for the measuring of verticals.
· Minimum reading: 0.01 mm/m.
· Repeat accuracy: Within ±0.01 mm/m.
· 130° V-groove provided.
[Applications]
· For high-accuracy leveling of machine tools and surface plates. For measuring straightness, flatness and verticals.
Part Number
Configured Part Number is shown.
DL-M3LS-KOUSEI
Calibration Certificate | Yes | Product Model | Digital Level gauge |
---|---|---|---|
Length(mm) | 170 | Magnet | None |
Height(mm) | 52 | Thickness(mm) | 160 |
Measuring range(mm/m) | ±5.00 | Minimum Reading(mm/m) | 0.01 |
External Output Signal(Yes / No) | Yes | Accuracy(mm/m) | Operating temperature: 17 to 23°C, ±0.02 mm/m or ±3% rdg, whichever is higher (0 to ±2 mm/m) ±4% rdg (±2 to ±5 mm/m), Operating temperature: 0 to 40°C, ±0.02 mm/m or ±5% rdg, whichever is higher (0 to ±2 mm/m) ±6% rdg (±2 to ±5 mm/m) |
Measurement surface overall length(mm) | 150 | Display(Digital / Analog) | Digital |
Show More | |||
Power Supply | 9 V square battery × 1 | Specification Description | Using the L-type base also allows for the measuring of verticals. |
Base Perpendicularity(mm) | Within ±0.035 | Mass(g) | 2,800 |
Show Less |
Calibration Certificate | Yes | Product Model | Digital Level gauge | Length(mm) | 170 |
---|---|---|---|---|---|
Magnet | None | Height(mm) | 52 | Thickness(mm) | 160 |
Measuring range(mm/m) | ±5.00 | Minimum Reading(mm/m) | 0.01 | External Output Signal(Yes / No) | Yes |
Accuracy(mm/m) | Operating temperature: 17 to 23°C, ±0.02 mm/m or ±3% rdg, whichever is higher (0 to ±2 mm/m) ±4% rdg (±2 to ±5 mm/m), Operating temperature: 0 to 40°C, ±0.02 mm/m or ±5% rdg, whichever is higher (0 to ±2 mm/m) ±6% rdg (±2 to ±5 mm/m) | Measurement surface overall length(mm) | 150 | Display(Digital / Analog) | Digital |
Power Supply | 9 V square battery × 1 | Specification Description | Using the L-type base also allows for the measuring of verticals. | Base Perpendicularity(mm) | Within ±0.035 |
Mass(g) | 2,800 |
Please check the type/dimensions/specifications of the part DL-M3LS-KOUSEI in the L-Type Levelnic DL-m3LS: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart series.
Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)
We also deliver to:Philippines, Australia, New Zealand, Middle East region!
How can we improve?
How can we improve?