(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Levelnic EL-01A: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart

Levelnic EL-01A: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart

A digital display-type level gauge with a resolution of 0.01 mm/m.
[Features]
· Connect the dedicated connection cable and analog recorder to record data.
· Enables quicker and easier measuring than with bubble level types. Eliminates user error when taking measurements.
· Responds quicker than bubble level types.
· Boasts the largest measurement range among the series of electronic level gauge products.
· The hold switch enables measurements to be read at hand, even when the device is used in high, hard-to-reach locations or in poor lighting conditions.
· Features a minimum display value of 0.01 mm/m and a repeatable precision of within ±0.005 mm/m.
[Applications]
· Can be used for high-accuracy leveling of machine tools and surface plates. Can also be used for measuring straightness and flatness.

PDF

Part Number

Configured Part Number is shown.

EL-01A-KOUSEI

 
Part Number
EL-01A-KOUSEI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3,821.31

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Product Model Digital Level gauge Length(mm) 150
Magnet None Height(mm) 85 Thickness(mm) 195
Measuring range(mm/m) (Three ranges) ±0.2 (1 scale: 0.01 mm/m) ±1 (1 scale 0.05 mm/m) ±2 (1 scale: 0.1 mm/m) External Output Signal(Yes / No) No Display(Digital / Analog) Digital
Product Dimension(mm) Base dimensions: L150 × W55 Sensitivity(mm/m) I:1 scale = 0.01 mm/m, II: 1 scale = 0.05 mm/m, III: 1 scale = 0.1 mm/m Power Supply 9V square battery × 1, AC adapter (included)
Specification Description Indication error: within ±0.5 scale, External output signal: analog voltage output ±200 mV, Full scale (with range) Applicable load resistance: 100 Ω or greater, Continuous operating time: Approximately 25 hours with a manganese battery / Approximately 50 hours with alkaline battery Operating Temperature Range(°C) 0 to 40°C Repeatability(Degree) Within ±0.005 mm/m
Mass(g) 2,900

Please check the type/dimensions/specifications of the part EL-01A-KOUSEI in the Levelnic EL-01A: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart series.

Tech Support