(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Freedom to design the labels you want.
· [Character input] Create character frames and easily input text.
· [Date and time input] Automatically calculates how many days and hours until consumption time limit, etc.
· [Serial numbering function] Serial numbering function makes it easy to set manufacturing lot numbers, etc.
· [Frame (ruled line) creation] Freely create lines to match your layout.
· [Barcode/QR Code creation] Place in the space of your choice.
Part Number
Configured Part Number is shown.
IL90049
Product number | IL90257 | IL90258 |
Product name | LP-55SAⅢ | LP-55SHⅢ |
Paper discharge part | Auto-cut method | Continuous (tear-off) or peel-off |
Printing method | Direct thermal method | |
Printing density | 300 dpi | |
Printing speed | 80 mm/sec | |
Max. printing width | 50 mm | |
Label pitch | 15 to 120 mm | 15 to 120 mm (28 to 62 mm for peel-off issuing) |
Max. passing paper width | 57 mm | |
Main unit-mounted paper diameter | External diameter 95 mm (1inch paper tube) | |
Label paper used | High-quality thermal paper, cast (coated paper), Yupo Thermal, transparent thermal paper | |
Input part | 30 keys, indicator LED × 4 | |
Display | 320 × 240 dot LCD with white backlight | |
Main unit built-in fonts | TB Gothic R, POP-A, POP-B, PRICE | |
Character size | Using main unit alone: TB Gothic R (2, 2.2, 2.7, 3, 4, 4.4, 5.4, 5.9 mm, etc.), | |
POP-A, POP-B (6 mm), PRICE (4 mm) | ||
Corresponding barcode | Using main unit alone: JAN8/13, ITF, CODE39, QR code (model 2 only), CODE128 (Raku Raku Label Pro also required) | |
When using PC terminal: JAN8/13, ITF, CODE39, UPC-A/E, NW7, QRCODE, CODE128 (Raku Raku Label Pro also required separately) | ||
Time function | Main unit includes built-in time function and calendar. Prints the current time and date or a time and date calculated from the current date and time | |
Interface | USB(A), USB(B), RS-232C, LAN | |
Operating environment temperature | Temperature: 5 to 35°C, Humidity: 20 to 80% No Condensation | |
Standard | VCCI class B | |
Power supply | 100 V AC 50/60 Hz | |
Power consumption | 55 W (when issuing) 10 W (when in stand-by) | |
External dimensions | W 149 × D 217 × H 217 mm (H 280 mm when LCD open) | |
Mass | 2.8 kg (excluding labels) | |
Accessories | Label creation software "Raku Raku Label Standard", head cleaner, power cord, USB cable instruction manual, warranty and customer registration postcard | |
Supported operating systems | Windows 10 (32/64-bit versions) / 8.1 (32/64-bit versions) / 8 (32/64-bit versions) / 7 (32/64-bit versions) / Vista (32-bit version) |
Product number | IL90048 |
Issuing method | Red semiconductor laser method |
Reading width | 40 to 117 mm |
Scan rate | 100 times/sec |
Resolution | 0.25 mm |
Maximum output | 1.0 mW |
Class | Class II |
Interface | MAX unique specifications |
Mass | 150 g |
Product Type | Option | Details Type | Feeder for LP-55S | Size(mm) | 195 (max. diameter), W 190 × D 360 × H 493 |
---|---|---|---|---|---|
JAN Code | 4902870715243 | Specifications | Supported paper tubes: 1 inch, 3 inch, 40 mm | 1 Unit |
How can we improve?
How can we improve?