(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (SGT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Acrylic Grid Ruler Scale Kaidan

Acrylic Grid Ruler Scale Kaidan

Click this image to zoom it.

Move the mouse over the image to zoom

  • AGS-15KD
  • Acrylic Grid Ruler Scale Kaidan
  • Acrylic Grid Ruler Scale Kaidan

The newly designed Kaidan stepped scale helps prevent user error when taking measurements in mm units.
[Features]
· Scale with handy center reference point with graduations going both the left and right.
· The gray scale marks are easy to read, even against black or white backgrounds.
· End-face standard that can measure height and depth.
[Applications]
· For measurement and demarcation work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AGS-15KD
AGS-30KD
AGS-50KD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Straight Scale Size Width
(mm)
Length
(mm)
Mass
(g)

SGD 6.70

1 Piece(s) 14 Day(s) 1501603016011

SGD 10.09

1 Piece(s) 14 Day(s) 3003103531026

SGD 33.50

1 Piece(s) 14 Day(s) 5005266052675

Loading...

  1. 1

Basic Information

Scale Pitch Lower Part(mm) 1 Scale Pitch Upper Part(mm) 1 Calibration Not supported
Calibration Certificate No Material Details Acrylic Thickness(mm) 2

Tech Support