(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (SGT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Folding Scale Kaidan

Folding Scale Kaidan

Click this image to zoom it.

Move the mouse over the image to zoom

  • Folding Scale Kaidan
  • Folding Scale Kaidan
  • Folding Scale Kaidan
  • Folding Scale Kaidan

The newly designed Kaidan stepped scale helps prevent user error when taking measurements in mm units.
[Features]
· Scale can be folded at 10‑mm intervals.
· Can be folded easily by hand without using any tools.
[Applications]
· For measuring length in tight spaces.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BS-150KD

 
Part Number
BS-150KD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 45.99

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 120 Scale Pitch Lower Part(mm) 1 Scale Pitch Upper Part(mm) 1
Calibration Not supported Calibration Certificate No Straight Scale Size 146
Material Details Carbon tool steel Thickness(mm) 0.2 Width(mm) 30
Length(mm) 146 Mass(g) 4.1 Instrument Error(mm) ±0.15

Please check the type/dimensions/specifications of the part BS-150KD in the Folding Scale Kaidan series.

Tech Support