(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vertical Scaled Gauge With Kaidan Scale (VG-75KD)

Vertical Scaled Gauge With Kaidan Scale VG-75KD

Click this image to zoom it.

Move the mouse over the image to zoom

  • Vertical Scaled Gauge With Kaidan Scale
  • Vertical Scaled Gauge With Kaidan Scale

The newly designed Kaidan stepped scale helps prevent user error when taking measurements in mm units.
[Features]
· Includes a handy vertical scale for vertical and depth measurements.
[Applications]
· For measurement of machinery and jig depths.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VG-75KD

 
Part Number
VG-75KD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Straight Scale Size Length
(mm)
Mass
(g)

SGD 18.20

1 Piece(s) 9 Day(s) 7575755.5

Loading...

  1. 1

Basic Information

Scale Pitch Lower Part(mm) 1 Scale Pitch Upper Part(mm) 1 Material Stainless Steel
Calibration Supported Calibration Certificate No Material Details Stainless steel
Thickness(mm) 0.5 Width(mm) 15 Instrument Error(mm) ±0.15

Please check the type/dimensions/specifications of the part VG-75KD in the Vertical Scaled Gauge With Kaidan Scale series.

Similar Part Numbers

Part Number
VG-100KD
VG-50KD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Straight Scale Size Length
(mm)
Mass
(g)

SGD 18.20

1 Piece(s) 9 Day(s) 1001001007

SGD 17.60

1 Piece(s) 9 Day(s) 5050504

Tech Support