(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (SGT) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Paper For Belt Sander

Replacement Paper For Belt Sander

Click this image to zoom it.

Move the mouse over the image to zoom

Replacement part for belt sander.
[Features]
· Replacement paper for E-Value Belt Sander EWS-76B.

(i)Caution

  • The image is a representative image.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

BE-34

Part Number
BE-34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipQuantity

SGD 14.58

1 Piece(s) 7 Day(s) or more 3 pcs.

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Width(mm) 76 Length(mm) 457
Particle Size(#) WA240 Quantity 3 pcs.

Please check the type/dimensions/specifications of the part BE-34 in the Replacement Paper For Belt Sander series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)