(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
320 × 500 mm/100 kg Compact Truck

320 × 500 mm/100 kg Compact Truck

Standard Unit Price:
SGD 125.19
Days to Ship :
7 Day(s) or more

[Features]
·Floor height: 126 mm
·Wheel diameter: 75 mm (nylon wheels)
·Wheel: swivel × 2, fixed × 2
·Weight: 4.3 kg
·Deck material: resin
·Uniformly distributed load: 100 kg
·Loading platform size: 320 × 500 mm
·Pusher height: 820 mm

Basic Specifications

  • Weight
    4.3 kg
  • Wheel
    Swivel × 2, fixed × 2
  • Wheel diameter
    75 mm (nylon wheels)
  • Pusher Height
    820mm
  • Load platform size
    320×500mm
  • Uniformly Distributed Load Capacity
    100 kg
  • Deck Material
    Resin
  • Floor Height
    126mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 125.19

Part Number : EA520BY-61
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 125.19

Specificationtitle

  • Weight
    4.3 kg
  • Wheel
    Swivel × 2, fixed × 2
  • Wheel diameter
    75 mm (nylon wheels)
  • Pusher Height
    820mm
  • Load platform size
    320×500mm
  • Uniformly Distributed Load Capacity
    100 kg
  • Deck Material
    Resin
  • Floor Height
    126mm

Loading...

Searching. Please wait.

Cancel

Similar Product

  • Brand
    From
    Days to ship
  • Current product

    ESCO

    SGD 125.19

    7 Day(s) or more

back next

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!