(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Drum Monorail Trolley

Drum Monorail Trolley

Standard Unit Price:
SGD 760.23
Days to Ship :
7 Day(s) or more

[Features]
·For 30/55-gallon drums
·Overall Height: 1300 mm
·Overall Width: 640 mm
·Wheel diameter: Diameter: 260 mm (Air-filled tire)
·Weight: 18 kg
·Materials: Steel
·With tie-down strap
·Uniformly distributed load: 250 kg

Basic Specifications

  • Weight
    20.5 kg
  • Materials
    Steel
  • Wheel diameter
    ⌀250 mm (Air-filled tire)
  • Overall Height
    1300mm
  • Uniformly Distributed Load Capacity
    250 kg
  • Wheel width
    60mm
  • Total Width
    640mm

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 760.23

Part Number : EA520FD-9
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 760.23

Specificationtitle

  • Weight
    20.5 kg
  • Materials
    Steel
  • Wheel diameter
    ⌀250 mm (Air-filled tire)
  • Overall Height
    1300mm
  • Uniformly Distributed Load Capacity
    250 kg
  • Wheel width
    60mm
  • Total Width
    640mm

Loading...

Searching. Please wait.

Cancel

Product Specifications

Usage method and usage examples

Instruction manual

Instruction manual of Drum Monorail Trolley

Tech Support