(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[AA × 3 Pcs.]Lantern / LED

[AA × 3 Pcs.]Lantern / LED

Standard Unit Price:
SGD 32.18
Days to Ship :
7 Day(s) or more

[Features]
·Light Source: LED bulb
·Size: diameter 65 × 145 mm
·Weight: 125 g (main body only)
·2-level switching between strong and weak
·Battery used: AA × 3 pcs. (sold separately)
·Brightness: high: 75 lumens, low: 8 lumens
·Battery Lifespan: high: 28 hours, low: 296 hours

Basic Specifications

  • Light source
    LED bulb
  • Battery used
    AA × 3 pcs. (sold separately)
  • Battery lifespan
    high: 28 hours, low: 296 hours
  • Weight
    125 g (main body only)
  • Size
    ø 65×145mm
  • Brightness
    high: 75 lumens, low: 8 lumens
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 32.18

Part Number : EA758CV-56
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 32.18

Specificationtitle

  • Light source
    LED bulb
  • Battery used
    AA × 3 pcs. (sold separately)
  • Battery lifespan
    high: 28 hours, low: 296 hours
  • Weight
    125 g (main body only)
  • Size
    ø 65×145mm
  • Brightness
    high: 75 lumens, low: 8 lumens

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support