(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
320 × 170 × 500 mm Backpack

320 × 170 × 500 mm Backpack

Standard Unit Price:
SGD 58.17
Days to Ship :
7 Day(s) or more

[Features]
·Size: 320 (W) × 170 (D) × 500 (H) mm
·Capacity: 21 L
・ Materials: Polyester
·15 outer pockets, 1 inner pocket

Basic Specifications

  • Size
    320(W)×170(D)×500(H)mm
  • Materials
    Polyester
  • Capacity
    21L
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 58.17

Part Number : EA927CR-12
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 58.17

Specificationtitle

  • Size
    320(W)×170(D)×500(H)mm
  • Materials
    Polyester
  • Capacity
    21L

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support