(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (SGT) 10/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
570 × 328 mm Platform Truck for Tool Cabinet EA956A-56

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

570 × 328 mm Platform Truck for Tool Cabinet
Part Number: EA956A-56

Standard Unit Price: SGD 855.82 Special Price SGD 855.82
Days to Ship: 8 Day(s) or more

[Features]
·Loading platform material: Steel
·Wheel diameter: 75 mm
·Wheel: Swivel × 2, fixed × 2
·Weight: 7 kg
·Uniformly distributed load: 150 kg
·Loading platform size: 570 (W) × 328 (D) × 216 (H) mm
·Handle height: 914 mm

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Specificationtitle

  • Weight
    7 kg

Tech Support