(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
605 × 405 × 720 -995 mm Worktable

605 × 405 × 720 -995 mm Worktable

Standard Unit Price:
SGD 720.99
Days to Ship :
7 Day(s) or more

[Features]
·Materials: Steel
·Caster diameter: Diameter 75 mm
·Caster: swivel casters × 4 (2 pcs. of them have brakes)
·Height is adjustable with a 25 mm pitch.
·There is a 20 mm-high edge around the plate so items won't slip off.
·Size (W × D × H) mm: 605 × 405 × 720 /995 (H)
·Weight (kg): 15
·Load Capacity (kg): 150

(i)Caution

  • It will be a customer assembly.

Basic Specifications

  • Caster
    Swivel caster × 4 (Of these, 2 have stoppers)
  • Materials
    Steel
  • Accessories
    Bolt (4 Pcs.)
  • [When Height Is Fixed]
    After adjusting to the desired height, turn the lever down again to fix it
  • [When Adjusting the Height]
    Height can be adjusted by pulling the lever on the side and turning it upward as it is
  • Caster Diameter
    ø 75mm
  • Load Capacity (kg)
    150
  • Weight (kg)
    15

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 720.99

Part Number : EA956CF-1
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 720.99

Specificationtitle

  • Caster
    Swivel caster × 4 (Of these, 2 have stoppers)
  • Materials
    Steel
  • Accessories
    Bolt (4 Pcs.)
  • [When Height Is Fixed]
    After adjusting to the desired height, turn the lever down again to fix it
  • [When Adjusting the Height]
    Height can be adjusted by pulling the lever on the side and turning it upward as it is
  • Caster Diameter
    ø 75mm
  • Load Capacity (kg)
    150
  • Weight (kg)
    15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage method and usage examples

Instruction manual

Instruction manual of 605 × 405 × 720 to 995 mm Worktable

Tech Support