(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
1,219 mm Fixed Strap (With Wall Clip)

1,219 mm Fixed Strap (With Wall Clip)

Standard Unit Price:
SGD 55.36
Days to Ship :
7 Day(s) or more

[Features]
·Belt material: Nylon
·Stainless steel hook
·Base size: 43 × 31 mm
·Base hole diameter: 5 mm in diameter
·Base hole pitch: 29 × 19 mm
·Working Load: 158 kg
·Belt length: 1219 mm
・ Belt width: 25 mm

Basic Specifications

  • Belt width
    25mm
  • Belt length
    1219mm
  • Belt material
    Nylon
  • Working load
    158 kg
  • Base size
    43×31mm
  • Base Hole Pitch
    29×19mm
  • Base Hole Diameter
    ø 5mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 55.36

Part Number : EA982BN-10
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 55.36

Specificationtitle

  • Belt width
    25mm
  • Belt length
    1219mm
  • Belt material
    Nylon
  • Working load
    158 kg
  • Base size
    43×31mm
  • Base Hole Pitch
    29×19mm
  • Base Hole Diameter
    ø 5mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support