(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Film Thickness Meter

Film Thickness Meter

Click this image to zoom it.

Move the mouse over the image to zoom

Pocket-sized, compact film thickness meter for measuring the thickness of coatings.
[Features]
· Automatically recognizes objects which are the target for measurement. Measures both ferrous and non-ferrous metals. (FTM-52FN)
· The rotary-type probe enables measurement of the inside of hollow tubes and measurement of places which are typically hard to measure.
· Pocket-sized, compact and lightweight, allowing for one-handed operation in high and tight spaces.
· With an auto-off function that can be set to operate after 1, 5 or 30 minutes.
[Applications]
· For measuring film thickness
[Specification]
· Instrument accuracy - Less than 300 µm: ±2 µm
300 to 1,000 µm: ±1%
1,000 to 2,000 µm: ±3%
2,000 µm and above: 5%

PDF

Part Number

Configured Part Number is shown.

FTM-50FE

Film Thickness Meter: related images

Part Number
FTM-50FE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2,257.29

1 Piece(s) 11 Day(s)

Loading...

  1. 1
 

Basic Information

Product type Film Thickness Gauge Measurement range(μm) 0-5,000 Applicable coating Nonmagnetic coating on top of iron material base
Resolution(μm) Less than 100 μm (0.1 μm), less than 1,000 μm: (1 μm), 1 mm and above (0.01 mm)

Please check the type/dimensions/specifications of the part FTM-50FE in the Film Thickness Meter series.

Tech Support