(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
VISION VERDE Single Lens Type For Helmets VG-502F SPG

Click this image to zoom it.

Move the mouse over the image to zoom

VISION VERDE Single Lens Type For Helmets VG-502F SPG

Standard Unit Price:
SGD 55.37
Days to Ship :
8 Day(s)

[Features]
· Excellent durability. Ideal for those who are troubled by bands stretching out quickly.
· Uses large type helmet mounting clips and can be equipped to nearly all Midori Anzen helmets.

· Hydrophilic coating film prevents fogging of the lenses. These lenses have a harder surface than those with conventional anti-fog treatments and are scratch-resistant.
· Replaceable lens.
· Replaceable band.
· Can be used with a mask.
· Can be used with glasses.
· UV cut.
· ANSI standard compliance: Compliant with Z87.1 standard.
· JIS standard compliance: Compliant with JIS T8147 standard.

(i)Caution

  • Helmet is sold separately.

Basic Specifications

  • Product Model
    Other
  • Material Quality
    Lens: polycarbonate (anti-fog processing on both sides), Frame: soft PVC, Band: spring (stainless steel) with cover
  • Weight(g)
    108
  • Specifications
    JIS standard compliant, ANSI standard compliant
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 55.37

Part Number : 4012700082
Days to Ship 8 Day(s)
Standard Unit Price SGD 55.37
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Material Quality
    Lens: polycarbonate (anti-fog processing on both sides), Frame: soft PVC, Band: spring (stainless steel) with cover
  • Weight(g)
    108
  • Specifications
    JIS standard compliant, ANSI standard compliant

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support