(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Nepros 9.5sq. Stubby Ratchet Handle NBR390H

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Nepros 9.5sq. Stubby Ratchet Handle
Part Number: NBR390H

Standard Unit Price: - Special Price -
Days to Ship: 3 Day(s) or more

● Includes a precision drive mechanism featuring an oval-type head with a 90-tooth gear—one of the world's most precise—and a 4° stroke of movement; all housed in a compact body.
● Attaching a spinner handle to the 9.5‑sq. square drive allows you to work in tight spaces and avoid obstacles that might be in your way.
● Features a union mechanism for stopping the socket accidentally falling out of the ratchet unless the push button is pressed.
● A ratchet handle head repair kit is offered as a service part.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of NBR390H

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    9.5
  • Total Length (L Dimension)(mm)
    77

Please check the type/dimensions/specifications of the part NBR390H in the Nepros 9.5sq. Stubby Ratchet Handle series.

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)